??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CC-P-D12-A-00
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CC-P-D12-A-00
VERF
Availability
Available
BC
Order code
BAM002M
TC
Product identifier
BMS CC-P-D12-A-00
PX
Product view
47351_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.010 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = for holding rods with Ø12 mm, for holding rods with 10x10 mm, for mounting system BMS, Material = POM, Dimension = 55 x 22 x 22 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.